OF5S10P6N1B20E

Material number
3027020
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Z=without
Clogging indicator E=Standard, back pressure gauge
Filtration rating 20=20µm ON
Filter material B=Optimicron (ON)
Filter size 1=Element 330
Electric motor voltage N=380-420V-50Hz;440-480-60Hz
Motor-pump group 6=40l/min; 1.5kW
Seals P=NBR (Perbunan)
Type code 10=Standard
Versions S=stationary with switching

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)