HRS 7 AP ST M BL GS 3.1

Material number
3022596
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 7
Application, clamp Pipe mounting, Cable + hose mounting
Tightening torque, bolt No details
Pipe ext. ø DIN 3015 T1+2 [mm] 0
Series DIN3015 Heavy duty
Material, clamping elements No details
Inner surface, clamping elements No details
Design, part DIN 3015 Weld plates AP