DFDK ON 60 QLC 20 D 1.1 /-W-L24

Material number
302049
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V, W=for HFA/HFC fluid
Standard 0=none
Changeover L=ball changeover L-shaped
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator D=visual/electrical
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 20
Filter material ON=Optimicron low pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list EN

(1.35 MB)

DFDK Change-Over Pressure Filter
Product brochure EN

(0.88 MB)