HRGKSM 0 R 77-80/80 F1 ZN

Material number
3018445
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Accumulator type SK350 (Øi 60mm), SBO...E
Preferred models No
Band ø - D [mm] 77, 78, 79, 80
Band clamp insulation With insulation
Band width [mm] 20
Version with / without support With support
Straight / rounded version Rounded