The store will not work correctly in the case when cookies are disabled.
HRGKSM 0 R 51-54/55 F1 ZN
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] |
51, 52, 53, 54 |
Band clamp insulation |
With insulation |
Band width [mm] |
20 |
Version with / without support |
With support |
Straight / rounded version |
Rounded |