Kolben_216_200_(Baugr)

Material number
3016215
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Piston design type 3.5 m/s (piston 2)
Piston diameter (Øi) 200
Material Seals FPM (VITON)
Material Piston Aluminium
Preferred models No