Kolben_328_125_(Baugr)

Material number
3016150
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Piston design type 0.8 m/s (piston 3)
Piston diameter (Øi) 125
Material Seals PUR
Material Piston Carbon steel
Preferred models No