HRGPS 0 A 121-129/124 ST ZN

Material number
3006984
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] 121, 122, 123, 124, 125, 126, 127, 128, 129
Band clamp insulation Without insulation
Band width [mm] 25
Version with / without support With support
Straight / rounded version Rounded