3/2-way, direct-acting

Material number
GP_1000503469
learn more ...
  • Search Bar : $SL-16170035 [1000496027] [global]
Product Search
Filter selection
Reset filter
Series CX
Select all Reset selection
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Nominal size DN CX
Select all Reset selection
Show more filters

3/2-way, direct-acting


Grouped product items
CX04 -3/2-D/C-2/10/064/012/ 24V
Material-No. 3370864
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/15/040/012/ 24V-M12
Material-No. 3371687
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/20/040/114/ 24V
Material-No. 3401891
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/25/040/034/ 24V
Material-No. 3403992
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/O-2/25/040/114/230V
Material-No. 3409038
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/10/040/014/ 24V-M12
Material-No. 3421229
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/15/040/038/ 24V-M12
Material-No. 3421237
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/20/040/012/ 24V-M12
Material-No. 3421238
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/25/040/034/ 24V-M12
Material-No. 3421240
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/25/040/100/ 24V-M12
Material-No. 3421241
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/25/040/114/ 24V-M12
Material-No. 3421242
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -3/2-D/C-2/25/040/112/ 24V-M12
Material-No. 3421243
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/10/064/014/ 24V-M12
Material-No. 3421500
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/15/064/038/ 24V-M12
Material-No. 3421501
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/20/064/012/ 24V-M12
Material-No. 3421502
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/25/064/034/ 24V-M12
Material-No. 3421503
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/25/064/100/ 24V-M12
Material-No. 3421504
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/25/064/114/ 24V-M12
Material-No. 3421505
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX04 -3/2-D/C-2/25/064/112/ 24V-M12
Material-No. 3421506
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX04 (3/2 - D)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-4/15/040/012/230V
Material-No. 3431910
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)

CX03 and CX04 direct acting 3/2 Way Coaxial Valve
Product brochure EN

(0.57 MB)