HRGZ 2 KP 14-14 PA

Material number
265080
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 2
Application, clamp Cable + hose mounting
Tightening torque, bolt No details
Series DIN3015 Two-pipe clamp
Material, clamping elements Polyamide
Inner surface, clamping elements Smooth inner surface
Design, part DIN 3015 Clamping jaw pair

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
265080 00001
Product information EN

(0.23 MB)