RV06A-01-C-N-15

Material number
2610481
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve
Adjustment type Not available
Cavity FC06-2
Qmax valves [l/min] 15
Product family RV06A
Cracking pressure [bar] 1
Volume flow range Q [l/min] 0 - 15
Nominal size 6
Object designation RV06A-01-C-N-15
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Design Cartridge
Part number 2610481

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Compact Hydraulics Minivalves
Product brochure EN

(8.19 MB)