-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO51400-00001 | Download 8.19 MB |
[ "CS" ] | PRO51400-00001 | Download 8.19 MB |
[ "DA" ] | PRO51400-00001 | Download 8.19 MB |
[ "DE" ] | PRO51400-00001 | Download 8.3 MB |
[ "DE-AT" ] | PRO51400-00001 | Download 8.3 MB |
[ "DE-CH" ] | PRO51400-00001 | Download 8.3 MB |
[ "EN" ] | PRO51400-00001 | Download 8.19 MB |
[ "EN-AE" ] | PRO51400-00001 | Download 8.19 MB |
[ "EN-CH" ] | PRO51400-00001 | Download 8.19 MB |
[ "EN-IN" ] | PRO51400-00001 | Download 8.19 MB |
[ "EN-PL" ] | PRO51400-00001 | Download 8.19 MB |
[ "ES" ] | PRO51400-00001 | Download 8.19 MB |
[ "ES-AR" ] | PRO51400-00001 | Download 8.19 MB |
[ "ES-MX" ] | PRO51400-00001 | Download 8.19 MB |
[ "FI" ] | PRO51400-00001 | Download 8.19 MB |
[ "FR" ] | PRO51400-00001 | Download 8.19 MB |
[ "FR-CH" ] | PRO51400-00001 | Download 8.19 MB |
[ "HU" ] | PRO51400-00001 | Download 8.19 MB |
[ "IT" ] | PRO51400-00001 | Download 8.19 MB |
[ "IT-CH" ] | PRO51400-00001 | Download 8.19 MB |
[ "JA" ] | PRO51400-00001 | Download 8.19 MB |
[ "KO" ] | PRO51400-00001 | Download 8.19 MB |
[ "MS" ] | PRO51400-00001 | Download 8.19 MB |
[ "NL" ] | PRO51400-00001 | Download 8.19 MB |
[ "NL-BE" ] | PRO51400-00001 | Download 8.19 MB |
[ "NO" ] | PRO51400-00001 | Download 8.19 MB |
[ "PL" ] | PRO51400-00001 | Download 8.19 MB |
[ "PT" ] | PRO51400-00001 | Download 8.19 MB |
[ "SK" ] | PRO51400-00001 | Download 8.19 MB |
[ "SV" ] | PRO51400-00001 | Download 8.19 MB |
[ "TR" ] | PRO51400-00001 | Download 8.19 MB |
[ "ZH" ] | PRO51400-00001 | Download 8.19 MB |
[ "BG" ] | PRO5143-00001 | Download 0.41 MB |
[ "CS" ] | PRO5143-00001 | Download 0.41 MB |
[ "DA" ] | PRO5143-00001 | Download 0.41 MB |
[ "DE" ] | PRO5143-00001 | Download 0.42 MB |
[ "DE-AT" ] | PRO5143-00001 | Download 0.42 MB |
[ "DE-CH" ] | PRO5143-00001 | Download 0.42 MB |
[ "EN" ] | PRO5143-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5143-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5143-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5143-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5143-00001 | Download 0.41 MB |
[ "ES" ] | PRO5143-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5143-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5143-00001 | Download 0.41 MB |
[ "FI" ] | PRO5143-00001 | Download 0.41 MB |
[ "FR" ] | PRO5143-00001 | Download 0.41 MB |
[ "FR-CH" ] | PRO5143-00001 | Download 0.41 MB |
[ "HU" ] | PRO5143-00001 | Download 0.41 MB |
[ "IT" ] | PRO5143-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5143-00001 | Download 0.41 MB |
[ "JA" ] | PRO5143-00001 | Download 0.41 MB |
[ "KO" ] | PRO5143-00001 | Download 0.41 MB |
[ "MS" ] | PRO5143-00001 | Download 0.41 MB |
[ "NL" ] | PRO5143-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5143-00001 | Download 0.41 MB |
[ "NO" ] | PRO5143-00001 | Download 0.41 MB |
[ "PL" ] | PRO5143-00001 | Download 0.41 MB |
[ "PT" ] | PRO5143-00001 | Download 0.41 MB |
[ "SK" ] | PRO5143-00001 | Download 0.41 MB |
[ "SV" ] | PRO5143-00001 | Download 0.41 MB |
[ "TR" ] | PRO5143-00001 | Download 0.41 MB |
[ "ZH" ] | PRO5143-00001 | Download 0.41 MB |
Function | Check valve |
---|---|
Adjustment type | Not available |
Cavity | FC06-2 |
Qmax valves [l/min] | 15 |
Product family | RV06A |
Cracking pressure [bar] | 0.35 |
Volume flow range Q [l/min] | 0 - 15 |
Nominal size | 6 |
Object designation | RV06A-01-C-N-05 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | NBR |
Design | Cartridge |
Part number | 2610212 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media