0060 D 005 V

Material number
245105
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type D – pressure elements
Size 0060
Filter material, element V=metal fleece
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Filtration rating 5