The store will not work correctly in the case when cookies are disabled.
Blase 32L*7/8-14UNF/VG5 IIR44/P460NH(kom
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Bladder |
IIR (butyl) |
Material Gas valve body |
Carbon steel |
Volume SB |
32, 32 - 0 |
Bladder monitoring |
None |
Preferred models |
No |