SB40-100A1/342U-40A

Material number
2127534
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange Without flange, but thread
Nominal volume 100
Series 40
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material Accumulator shell Stainless steel
Material – fluid port Stainless steel
Preferred models No
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bladder Accumulators - Low Pressure
Product brochure EN

(0.76 MB)