2-way ball valves with welded connection

HYDAC 2-way ball valves with weld-on ends made of high-quality materials for liquid, gaseous or abrasive media. Countless designs and weld-on connections available. Nominal diameter 13-100, nominal pressure up to 420 bar. Find the right product for your needs here. Find out more
Material number
GP_1000212940
learn more ...
  • Search Bar : $SL-1000064686 [1000506176] [global]
Product Search
Filter selection
Reset filter

2-way ball valves with welded connection


Nominal diameter DN13-100Nominal pressures up to 420 bar
Grouped product items
KHM3S-80-3333-16X-BW-5211
Material-No. 557571
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-100-3333-16X-BW-5211
Material-No. 557961
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-100-1333-16X-BW-5211
Material-No. 558198
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-15-3333-18X-BW-5211
Material-No. 704410
Approval/test certificate:
No approval
Nominal pressure:
64
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-20-3333-18X-BW-5211
Material-No. 704411
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-25-3333-18X-BW-5211
Material-No. 704412
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-32-3333-18X-BW-5211
Material-No. 704413
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-10-3333-18X-BW
Material-No. 704416
Approval/test certificate:
No approval
Nominal pressure:
64
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-40-3333-18X-BW-5211
Material-No. 704417
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-50-3333-18X-BW-5211
Material-No. 704418
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-10-1333-16X-BW
Material-No. 704419
Approval/test certificate:
No approval
Nominal pressure:
64
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-15-1333-16X-BW-5211
Material-No. 704420
Approval/test certificate:
No approval
Nominal pressure:
64
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-20-1333-16X-BW-5211
Material-No. 704421
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-25-1333-16X-BW-5211
Material-No. 704422
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-32-1333-16X-BW-5211
Material-No. 704423
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-40-1333-16X-BW-5211
Material-No. 704424
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-65-3333-16X-BW-5211
Material-No. 704436
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-65-1333-16X-BW-5211
Material-No. 704441
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-80-1333-16X-BW-5211
Material-No. 704445
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM3S-50-1333-16X-BW-5211
Material-No. 704449
Approval/test certificate:
No approval
Nominal pressure:
25
Wrench size:
No details
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure EN

(0.25 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KHB3H Three-Piece High-Pressure Ball Valve
Product brochure EN

(0.52 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)