2-way ball valves with threaded connection

HYDAC 2-way ball valves with threaded connection shut off your media flow reliably.
High-quality materials for liquid, gaseous or abrasive media, as well as countless designs and threaded connections available. Our products meet the highest safety standards when it comes to durability and leak tightness. Nominal diameter 04-50, nominal pressure up to 800 bar. Find the right product for your needs here. Find out more
Material number
GP_1000212938
learn more ...
  • Search Bar : $SL-1000069242 [1000544769] [global]
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Nominal pressure [bar]
Select all Reset selection
Housing material, ball valve
Select all Reset selection
Ball valve connection type
Select all Reset selection
Show more filters

2-way ball valves with threaded connection


Nominal diameter DN04-50Nominal pressures up to 800 bar
Grouped product items
KHB-G3/8-1112-04X-A-SO1073
Material-No. 3014878
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-38SR-1114-16X-A-E-1.000
Material-No. 3017486
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G11/4-1112-06X-A-SW14
Material-No. 3019159
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW14
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-G2-1114-16X-A-SO760
Material-No. 3026268
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G3/4-1114-06X-A
Material-No. 3028493
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G1/2-1112-02X-A-SW09
Material-No. 3044630
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G3/8-1114-16X-A-SO760
Material-No. 3067710
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-35LR-1112-06X-A-SW14
Material-No. 3082914
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW14
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-20SR-1114-09X-A
Material-No. 3152217
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW12
Design of lever:
Without
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G1-1114-09X-A
Material-No. 3163480
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
Design of lever:
Without
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-06LR-1112-09X-A-SW09
Material-No. 3288785
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Without
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-08SR-1112-04X-A-SW09
Material-No. 3288829
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-08SR-1114-03X-A-SW09
Material-No. 3288835
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Straight lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-10SR-1112-04X-A-SW09
Material-No. 3288837
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-10SR-1112-09X-A-SW09
Material-No. 3288838
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Without
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G1/8-1112-04X-A-SW09
Material-No. 3288873
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G1/8-1112-09X-A-SW09
Material-No. 3288874
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Without
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G1/2-1112-16X-A-SO760
Material-No. 3424842
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW12
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHNVS-Rp3-2233-16X-SO760
Material-No. 3740070
Approval/test certificate:
No approval
Nominal pressure:
16
Wrench size:
SW14
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-G3/8-1112-14X-A-SO760
Material-No. 3745173
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
Design of lever:
Cranked lever
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHB/KHM Ball Valves
Product brochure EN

(0.68 MB)

KHNVN/KHNVS/KHN Low Pressure Ball Valves
Product brochure EN

(0.3 MB)

KHNVN/KHNVS Stainless Steel Low Pressure Ball Valves
Product brochure EN

(0.26 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KHBH/KHMH Ultra-High Pressure Ball Valve
Product brochure EN

(0.28 MB)

KHB DKO Ball Valve with DKO Connection
Product brochure EN

(0.3 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)

KHR Low Pressure Ball Valve
Product brochure EN

(0.32 MB)

HKHB Spring Return Isolator
Product brochure EN

(0.29 MB)