2-way ball valves with flange connection

HYDAC 2-way ball valves with flanged connection available in high-quality materials for liquid, gaseous or abrasive media. Choose from countless DIN, ISO, SAE, ANSI designs and flanged connections, i.e. fixed, threaded, split or direct flanges. Nominal diameter 04-300, nominal pressure up to 420 bar. Find the right product for your needs here. Find out more 
Material number
GP_1000420730
learn more ...
  • Search Bar : $SL-1000064686 [1000506176] [global]
Product Search
Filter selection
Reset filter

2-way ball valves with flange connection


Nominal diameter DN04-300 Nominal pressures up to 420 bar
Grouped product items
KHF3/6-32-1114-36X-A-M14
Material-No. 3011924
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-50-F6-11141-16X-A-E-1.000
Material-No. 3012066
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-40-F6-11141-16X-A-E-1.000
Material-No. 3012068
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-32-F6-11141-16X-A-E-1.000
Material-No. 3012071
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-25-F6-11141-16X-A-E-1.000
Material-No. 3012083
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-40-F3-33143-06X
Material-No. 3013133
Approval/test certificate:
No approval
Nominal pressure:
210
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHMF-050-PN250-11141-16X-A-E-1.000
Material-No. 3016479
Approval/test certificate:
No approval
Nominal pressure:
250
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-20-F3-11141-02X-A
Material-No. 3020924
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW14
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-32-F3-33143-06X
Material-No. 3040873
Approval/test certificate:
No approval
Nominal pressure:
275
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-50-F3-33143-06X
Material-No. 3040874
Approval/test certificate:
No approval
Nominal pressure:
210
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-32-F6-33143-06X
Material-No. 3040881
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-16-F3-1114-02X-A *
Material-No. 3050406
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW12
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHFF-080-PN040-10333-06X
Material-No. 3069860
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
SW19.3
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB-16-F3-11141-06X-A
Material-No. 3087876
Approval/test certificate:
No approval
Nominal pressure:
350
Wrench size:
SW12
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-40-F6-11141-16X-A-E-1.000-SO770
Material-No. 3099563
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-40-F6-1114-16X-A-SO760 *
Material-No. 3101925
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHFF-065-PN040-10333-06X
Material-No. 3116218
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
SW14
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHM-50-F6-11121-02X-A
Material-No. 3126053
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHFF-100-PN040-10333-06X
Material-No. 3126996
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
SW19.3
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHMFF-032-PN040-11141-16X-A-E-1.000
Material-No. 3134557
Approval/test certificate:
No approval
Nominal pressure:
40
Wrench size:
SW17
Design of lever:
Cranked lever
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHFF Flanged Ball Valves
Product brochure EN

(0.29 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)

KHBF/KHMF ANSI Flange Ball Valves
Product brochure EN

(0.31 MB)

KHF3/6 SAE Fixed Flange Ball Valves
Product brochure EN

(0.29 MB)

KHF3 SAE Fixed Flange Ball Valves
Product brochure EN

(0.24 MB)

KHBGS-F3/6 / KHMGS-F3/6 SAE Threaded / Split flange Ball Valves
Product brochure EN

(0.36 MB)

KHBG-F3/6 / KHMG-F3/6 SAE Threaded Flange Ball Valves
Product brochure EN

(0.34 MB)

KHDF3/KHDF6 Direct Flange Ball Valves
Product brochure EN

(0.42 MB)

KHZF3/KHZF6 Direct Flange Ball Valve
Product brochure EN

(0.35 MB)

KHF ISO - Flanged Ball Valve
Product brochure EN

(0.35 MB)

KHBF/KHMF/KHMFF Flanged Ball Valves
Product brochure EN

(0.29 MB)

KHMFF Flange Type Ball Valves DN 65-300
Product brochure EN

(0.23 MB)

KHB-F3/6 / KHM-F3/6 SAE Flanged Ball Valves
Product brochure EN

(0.37 MB)