RFL ON 2500 C U 10 C 1.0 /-KB

Material number
1329059
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator C=electrical switch
Connection size 125
Type of connection DIN flange
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 16

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - Welded version
Spare parts list EN

(0.46 MB)

RFL Inline Filter Welded Version
Product brochure EN

(0.48 MB)