DFP SN 660 Q D 10 A 2.0 /-B6

Material number
1327896
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 6 bar
Clogging indicator A=no CI (screw plug)
Connection size Special size
Type of connection Special port
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list EN

(0.59 MB)

DFP/DFPF Pressure Filter for Manifold Block Mounting
Product brochure EN

(0.65 MB)