Technical data
Other features | 2M0=2contacts-male |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Clogging indicator | CD=electric, DEUTSCH |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 400 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HFM Pressure Filter
Spare parts list
EN
(0.4 MB)

HFM Pressure Filter
Product brochure
EN
(0.27 MB)