-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 50 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF...QE-MA Pressure Filter Manif. Mount.
Spare parts list
EN
(0.71 MB)
DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure
EN
(0.45 MB)