DFDK BH/HC 660 QLL 5 LZ 1.2 /-SFREE-BO

Material number
1326460
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features BO=CI in acc. with BMW-Opel, SFREE=antistatic
Standard 0=none
Changeover L=ball changeover L-shaped
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator LZ=visual/electrical
Connection size 50
Type of connection SAE flange
Filtration rating 5
Filter material BH/HC=Betamicron high pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list EN

(1.35 MB)

DFDK Change-Over Pressure Filter
Product brochure EN

(0.88 MB)