-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | DB=CI in acc. with Mercedes-Benz |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 80 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7116-00001.jpg)
RF Return Line Filter
Spare parts list
EN
(0.81 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7116-00001.jpg)
RF Return Line Filter
Product brochure
EN
(0 MB)