Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 150 |
Type of connection | DIN flange |
Filtration rating | 20 |
Filter material | ON/PO=OptimicronN Power |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (welded)
Spare parts list
EN
(0 MB)
RFLD Change-Over Inline Filter Welded Version
Product brochure
EN
(0 MB)