-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 7209 00001 | Download 0 MB |
[ "DA" ] | 7209 00001 | Download 0 MB |
[ "DE" ] | 7209 00001 | Download 0 MB |
[ "DE-AT" ] | 7209 00001 | Download 0 MB |
[ "DE-CH" ] | 7209 00001 | Download 0 MB |
[ "EN" ] | 7209 00001 | Download 0 MB |
[ "EN-AE" ] | 7209 00001 | Download 0 MB |
[ "EN-CH" ] | 7209 00001 | Download 0 MB |
[ "EN-IN" ] | 7209 00001 | Download 0 MB |
[ "EN-PL" ] | 7209 00001 | Download 0 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0 MB |
[ "ES" ] | 7209 00001 | Download 0 MB |
[ "ES-AR" ] | 7209 00001 | Download 0 MB |
[ "ES-MX" ] | 7209 00001 | Download 0 MB |
[ "FI" ] | 7209 00001 | Download 0 MB |
[ "FR" ] | 7209 00001 | Download 0 MB |
[ "FR-CH" ] | 7209 00001 | Download 0 MB |
[ "HU" ] | 7209 00001 | Download 0 MB |
[ "IT" ] | 7209 00001 | Download 0 MB |
[ "IT-CH" ] | 7209 00001 | Download 0 MB |
[ "JA" ] | 7209 00001 | Download 0 MB |
[ "KO" ] | 7209 00001 | Download 0 MB |
[ "MS" ] | 7209 00001 | Download 0 MB |
[ "NL" ] | 7209 00001 | Download 0 MB |
[ "NL-BE" ] | 7209 00001 | Download 0 MB |
[ "NO" ] | 7209 00001 | Download 0 MB |
[ "PL" ] | 7209 00001 | Download 0 MB |
[ "PT" ] | 7209 00001 | Download 0 MB |
[ "SK" ] | 7209 00001 | Download 0 MB |
[ "SV" ] | 7209 00001 | Download 0 MB |
[ "TR" ] | 7209 00001 | Download 0 MB |
[ "ZH" ] | 7209 00001 | Download 0 MB |
[ "CS" ] | PRO7112-00001 | Download 0 MB |
[ "DA" ] | PRO7112-00001 | Download 0 MB |
[ "DE" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-AT" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-CH" ] | PRO7112-00001 | Download 1.18 MB |
[ "EN" ] | PRO7112-00001 | Download 0 MB |
[ "EN-AE" ] | PRO7112-00001 | Download 0 MB |
[ "EN-CH" ] | PRO7112-00001 | Download 0 MB |
[ "EN-IN" ] | PRO7112-00001 | Download 0 MB |
[ "EN-PL" ] | PRO7112-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO7112-00001 | Download 0 MB |
[ "ES" ] | PRO7112-00001 | Download 0 MB |
[ "ES-AR" ] | PRO7112-00001 | Download 0 MB |
[ "ES-MX" ] | PRO7112-00001 | Download 0 MB |
[ "FI" ] | PRO7112-00001 | Download 0 MB |
[ "FR" ] | PRO7112-00001 | Download 0 MB |
[ "FR-CH" ] | PRO7112-00001 | Download 0 MB |
[ "HU" ] | PRO7112-00001 | Download 0 MB |
[ "IT" ] | PRO7112-00001 | Download 0 MB |
[ "IT-CH" ] | PRO7112-00001 | Download 0 MB |
[ "JA" ] | PRO7112-00001 | Download 0 MB |
[ "KO" ] | PRO7112-00001 | Download 0 MB |
[ "MS" ] | PRO7112-00001 | Download 0 MB |
[ "NL" ] | PRO7112-00001 | Download 0 MB |
[ "NL-BE" ] | PRO7112-00001 | Download 0 MB |
[ "NO" ] | PRO7112-00001 | Download 0 MB |
[ "PL" ] | 7112 00001 | Download 1.2 MB |
[ "PT" ] | PRO7112-00001 | Download 0 MB |
[ "SK" ] | PRO7112-00001 | Download 0 MB |
[ "SV" ] | PRO7112-00001 | Download 0 MB |
[ "TR" ] | PRO7112-00001 | Download 0 MB |
[ "ZH" ] | 7112 00001 | Download 1.55 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | 3 bar |
Clogging indicator | BM=vis. with man. reset |
Connection size | 50 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media