FLND ON 140 FDD 10 A 1.1

Material number
1323541
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover D=cock plug changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator A=no CI (screw plug)
Connection size 1 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 63

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list EN

(1.37 MB)

FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)