-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | BO=CI in acc. with BMW-Opel |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 63 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list
EN
(1.37 MB)
FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.52 MB)