-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | C=electrical switch |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 5 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 63 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7561-00001.jpg)
FLND Change-Over Inline Filter
Spare parts list
EN
(1.37 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7561-00001.jpg)
FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0 MB)