-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | SB=fill. tube in cut. ring. fitt. |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | A=no CI (screw plug) |
Connection size | 50 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | ON/PO=OptimicronN Power |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7109-00001.jpg)
RFLD Change over inline filter (cast)
Spare parts list
EN
(1.22 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7148-00001.jpg)
RFLD Change-Over Inline Filter for Fuel Filtration
Product brochure
EN
(1.04 MB)