-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | RS – suction elements |
Size | 0110 |
Filter material, element | P=paper |
Sealing material | V=FPM (Viton) |
Bypass | 0.2 bar |
Filtration rating | 10 |