Search results for: '1317167'
19
Results
in category
Products
Other features, element:
0=no other features>
Element type:
Betterfit elements>
Size:
8.631>
Filter material, element:
W=stainless steel wire mesh>
Other features:
0=no other features>
Standard:
0=none>
Changeover:
A=1-pc. ball changeover>
Sealing material:
V=FPM (Viton)>
Other features:
0=no other features>
Standard:
0=none>
Changeover:
D=cock plug changeover>
Sealing material:
V=FPM (Viton)>
Other features:
0=no other features>
Standard:
0=none>
Changeover:
0=no changeover>
Sealing material:
V=FPM (Viton)>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center