The store will not work correctly in the case when cookies are disabled.
0060 D 003 BH4HC /-SFREE
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element |
SFREE=antistatic |
Element type |
D – pressure elements |
Size |
0060 |
Filter material, element |
BH/HC=Betamicron high pressure |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
KB=no bypass |
Filtration rating |
3 |