Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | A=no CI (screw plug) |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list
EN
(0 MB)
FLN Inline Filter to DIN 24550
Product brochure
EN
(0 MB)