0240 RS 125 W /-V

Material number
1292891
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type RS – suction elements
Size 0240
Filter material, element W=stainless steel wire mesh
Sealing material NBR=NBR (Perbunan)
Bypass 0.2 bar
Filtration rating 125