VL 2.5 BF.0

Material number
1289368
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, CI 0=no other features
Version BF=vis. mobile
Response pressure 2.5
Sealing material NBR=NBR (Perbunan)
pmax [bar] 40