Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list
EN
(0 MB)
FLN Inline Filter to DIN 24550
Product brochure
EN
(0 MB)