-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Approval | N |
---|---|
Other features | 0=no other features |
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | C=electrical switch |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 20 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 315 |
Bypass | No bypass |
Sealing material | Viton |
Filtration rating | 20.00 |
Volume | 0,13 |
Connection size | G 1/2 |
Temperature from | -30 |
Temperature to | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)
DFZ Pressure Filter for Sandwich Stacking
Product brochure
EN
(0.23 MB)