RFL W/HC 1300 C R 25 A 1.0 /-KB

Material number
1279498
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator A=no CI (screw plug)
Connection size 100
Type of connection DIN flange
Filtration rating 25
Filter material W/HC=stainless steel wire mesh
pmax [bar] 16

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - Welded version
Spare parts list EN

(0.46 MB)

RFL Inline Filter Welded Version
Product brochure EN

(0.48 MB)