0330 RS 075 W /-W

Material number
1278903
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element W=fur HFA/HFC fluids
Element type RS – suction elements
Size 0330
Filter material, element W=stainless steel wire mesh
Sealing material NBR=NBR (Perbunan)
Bypass 0.2 bar
Filtration rating 75