0250 DN 010 BN4HC /-V

Material number
1275060
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type DN – pressure elements DIN
Size 0250
Filter material, element BN/HC=Betamicron low pressure
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 10

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Betamicron®4 Filter Elements for Reduced Life Cycle Cost.
Product brochure EN

(2.05 MB)