FMND 250 LDF XX A 1.2 /-V

Material number
1274764
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 1=in acc. w. DIN 24550
Changeover D=cock plug changeover
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
pmax [bar] 210