FLND W/HC 250 DDF 50 A 1.2

Material number
1273678
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 1=in acc. w. DIN 24550
Changeover D=cock plug changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator A=no CI (screw plug)
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 50
Filter material W/HC=stainless steel wire mesh
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)