FLND BN/HC 160 DDF 10 LZ 1.2 /-DB

Material number
1272681
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features DB=CI in acc. with Mercedes-Benz
Standard 0=none
Changeover D=cock plug changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator LZ=visual/electrical
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 10
Filter material BN/HC=Betamicron low pressure
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list EN

(1.37 MB)

FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)