The store will not work correctly in the case when cookies are disabled.
DF ON 240 SET 20 W 1.0
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
0=no other features |
Standard |
0=none |
Changeover |
0=no changeover |
Sealing material |
NBR=NBR (Perbunan) |
Bypass |
KB=no bypass |
Clogging indicator |
W=no indicator hole |
Connection size |
No connection |
Type of connection |
No connection |
Filtration rating |
20 |
Filter material |
ON=Optimicron low pressure |
pmax [bar] |
420 |
&page[locale]=en_US&page[product][id]=92332&page[product][label]=DF%20ON%20240%20SET%2020%20W%201.0&page[product][sku]=1272450&session[uid]=a6a5eb67-8e92-ccf9-e418-738060cb1131&session[vid]=68efc85a-5064-eb98-6527-58b559bc383d&page[site]=www.hydac.com&page[url]=%2Fshop%2Fen%2F1272450&page[title]=DF%20ON%20240%20SET%2020%20W%201.0%20%7C%20HYDAC&page[resolution][x]=1280&page[resolution][y]=720)