0300 RK 010 MM /-V

Material number
1271203
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type RK – return line-suction elements
Size 0300
Filter material, element MM=Mobilemicron
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 10

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return line and suction boost Filter
Spare parts list EN

(0.85 MB)

RKM Return line and suction boost Filter
Spare parts list EN

(0.42 MB)

MM Mobilemicron® Filter Elements
Product brochure EN

(0.49 MB)

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure EN

(5.25 MB)

RKM Return Line and Suction Boost Filter
Product brochure EN

(2.6 MB)