RFLD SN 7820 CCX 5 LZ 1.0 /-DB-KB

Material number
1270023
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features DB=CI in acc. with Mercedes-Benz
Standard 0=none
Changeover C=flap changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator LZ=visual/electrical
Connection size 250
Type of connection DIN flange
Filtration rating 5
Filter material SN=Sustainmicron
pmax [bar] 16

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (welded)
Spare parts list EN

(0.98 MB)

RFLD Change-Over Inline Filter Welded Version
Product brochure EN

(0.79 MB)