Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | B=visual |
Connection size | 200 |
Type of connection | DIN flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFL Inline filter - Welded version
Spare parts list
EN
(0.46 MB)

RFL Inline Filter Welded Version
Product brochure
EN
(0.48 MB)