The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element |
0=no other features |
Element type |
R – return line elements |
Size |
1300 |
Filter material, element |
W/HC=stainless steel wire mesh |
Sealing material |
V=FPM (Viton) |
Bypass |
3 bar |
Filtration rating |
100 |