DF BH/HC 160 T E 5 D 1.1 /-L110

Material number
1264371
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L110=lamp voltage 115V
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator D=visual/electrical
Connection size 1 1/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 5
Filter material BH/HC=Betamicron high pressure
pmax [bar] 420

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list EN

(0 MB)

DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure EN

(0 MB)